??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BDD 750-1S01-000-203-2-A
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BDD 750-1S01-000-203-2-A
VERF
Availability
no more available
BC
Order code
BAE010N
TC
Artikelbezeichnung
BDD 750-1S01-000-203-2-A
PX
Product view
56948_00
ICON
TRAFFIC
Customs number
85312020
WEBINC
Product group
Displays
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = display module SSI interface, Operating voltage Ub = 18...30 VDC, Inputs, number = 1, Input frequency max. = 1 MHz, Outputs, number = 2, Digital outputs = 2x Relay, Encoder supply = 5 V/24 V, max 250 mA, Ambient temperature = -20...60 °C, IP rating (front housing) = IP65, Approval/Conformity = CE, UKCA, WEEE, Panel cut-out = 43 x 91 mm
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.